Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1 B - Taper pins, form B
Bill of material
Taper pin DIN 1 B 1.5x10
CNSORDERNO
Article Number
39000.015.010
NENNID
Short description
1,5X10MM
D
Nominal diameter h10
1.5 mm
L
Nominal length
10 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1 B
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Taper pin turned
BASICMATERIAL
Basic material
Free-cutting steel
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00016 kg
COMPARABLESTAN
Comparable standards
ISO2339 B,NEN10 B
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492791344
INTRASTATCODE
Intrastat
7318240090
ECLASS
eClass
UNSPSC
31163205
ETIM
EC002384
URL
https://www.fabory.com/en-GB/p/39000015010
PACKAGING
Packaging Unit
200 PCS
R
Radius ~
1.600 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices