{fabory/9_pins_and_key_stock/din_1_b.prj},{NB=Kegelstift DIN 1 B 1x14 39000.010.014(High)},{CNSORDERNO=39000.010.014},{D=1.0},{L=14},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=0.114},{R=1.000},{NENNID=1X14MM},{BRAND=Fabory},{STANDARD=DIN 1 B},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Taper pin turned},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO2339 B,NEN10 B},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492791306},{INTRASTATCODE=7318240090},{ECLASS=},{UNSPSC=31163205},{ETIM=EC002384},{FAB_NENN=B 1x14},{FAB_GEO=Diameter (d-D)=1;Length (L)=14;c (max.)=0.15;d2 <gt/>=3;d2 ?=4;W (min.)=3},{FAB_ARTICLENUMBER=39000.010.014},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.