{fabory/8_rivets_rivet_nuts_and_self_clinching/din_661.prj},{NB=Senkniet DIN 661 A 4x8 KL=3 55480.040.008(High)},{CNSORDERNO=55480.040.008},{D=4.0},{L=8},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=0.101},{DK=7.000},{DS=3.870},{K=2.000},{D7=4.200},{D8=7.000},{K1=2.400},{R1=3.800},{K2=1.900},{T1=1.800},{SMAX=3.000},{SMAX1=5.500},{NENNID=4X8MM},{BRAND=Fabory},{STANDARD=DIN 661/302},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1051,BS4620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494634793},{INTRASTATCODE=73182300},{ECLASS=23-12-04-01},{UNSPSC=31162201},{ETIM=EC002353},{FAB_NENN=A 4x8},{EB=A},{KL=3},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.