Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 661 - Countersunk-head rivets nominal diameter 1 to 8 mm, form A/B
Bill of material
Countersunk-head rivet DIN 661 A 3x25
CNSORDERNO
Article Numbers
50680.030.025
NENNID
Short description
3X25MM
D
Nominal size
3.0 mm
L
Nominal length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 661/302
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Aluminium
GRADE
Grade
99,5 EN1301-2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.000499 kg
COMPARABLESTAN
Comparable standards
ISO1051,BS4620
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492248541
INTRASTATCODE
Intrastat
7616100099
ECLASS
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/50680030025
PACKAGING
Packaging Unit
1000 PCS
EB
Installation
KL
Clamping length
mm
Enter value for KL
Clamping length
mm
cm
inch
ft
DK
Head diameter
5.200 mm
DS
Shank diameter min.
2.870 mm
K
Head height ~
1.400 mm
D7
Diameter
3.100 mm
D8
Head diameter
5.200 mm
K1
Head height
1.800 mm
R1
Radius
2.800 mm
K2
Head height
1.300 mm
T1
Distance
1.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices