Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 660 - Half-round-rivet, nominal diameters 1 to 8 mm, form A/B
Bill of material
Half-round-rivet DIN 660 A 2x16
CNSORDERNO
Article Number
39400.020.016
NENNID
Short description
2X16MM
D
Nominal diameter
2.0 mm
L
Nominal length
16 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 660/124
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
BASICMATERIAL
Basic material
Steel
GRADE
Grade
EN 10263-2
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00046 kg
COMPARABLESTAN
Comparable standards
ISO1051,BS4620
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492821096
INTRASTATCODE
Intrastat
73182300
ECLASS
eClass
23-12-04-01
UNSPSC
31162201
ETIM
EC002353
URL
https://www.fabory.com/en-GB/p/39400020016
PACKAGING
Packaging Unit
1000 PCS
EB
Installation
KL
Clamp length
mm
Enter value for KL
Clamp length
mm
cm
inch
ft
DK
Head diameter
3.500 mm
DS
Shank diameter min.
1.870 mm
K
Head height js14
1.200 mm
R
Transition radius under head max.
0.200 mm
D7
Diameter
2.100 mm
D8
Head diameter
3.500 mm
K1
Head height js14
1.200 mm
R1
Radius ~
1.900 mm
K2
Head height ~
0.800 mm
T1
Distance
0.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices