{fabory/8_rivets_rivet_nuts_and_self_clinching/din_124.prj},{NB=Halbrundniete DIN 124 A 10x50 33 50370.100.050(High)},{CNSORDERNO=50370.100.050},{D=10},{L=50},{PACKAGING=100},{VARIANT=0},{FABNETWEIGHT=43.440},{DK=16.000},{DS=9.400},{K=6.500},{R=0.500},{D7=10.500},{D8=16.000},{K1=6.500},{R1=8.000},{R2=32.000},{W=1.000},{T1=4.200},{ALFA=75.000},{SMAX=33.000},{NENNID=10X50MM},{BRAND=Fabory},{STANDARD=DIN 660/124},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=Copper},{GRADE=EN 10263-5},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1051,BS4620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492246042},{INTRASTATCODE=74152900},{ECLASS=23-12-04-01},{UNSPSC=31162201},{EB=A},{KL=33},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.