{fabory/7_thread_repair_and_inserts/din_8140_b.prj},{NB=Gewindeeinsatz DIN 8140 B M8x12 71210.080.012(High)},{CNSORDERNO=71210.080.012},{D=8.000},{L1=12.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=1.410},{D1=6.647},{P=1.250},{AZW=7.400},{DAMIN=9.850},{DA=10.100},{D2=8.400},{L3=18.200},{L4=12.000},{L2=10.750},{L6=10.200},{VERS=1.000},{NENNID=M8X12},{BRAND=Fabory},{STANDARD=DIN 8140-1B},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=Wire thread},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAND=},{ADDITIONALINFO=prevailing torque type},{ROHS=Y},{APPROVAL=},{EANCODE=8715492909237},{INTRASTATCODE=82051000},{ECLASS=23-11-09-01},{UNSPSC=31162802},{ETIM=EC002155},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.