Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 8140-1 B - Wire thread inserts for ISO metric screw threads, form B
Bill of material
Wire thread insert DIN 8140 B M6x9
CNSORDERNO
Article Number
71210.060.009
NENNID
Short description
M6X9
D
Thread diameter
6.000 mm
L1
Length
9.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 8140-1B
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
Wire thread
TYPE
Type
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
CNSMASSEXACT
Nett weight
0.00067 kg
COMPARABLESTAND
Comparable standards
ADDITIONALINFO
Additional information
prevailing torque type
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492909220
INTRASTATCODE
Intrastat
82051000
ECLASS
eClass
23-11-09-01
UNSPSC
31162802
ETIM
EC002155
URL
https://www.fabory.com/en-GB/p/71210060009
PACKAGING
Packaging Unit
50 PCS
G
Thread
M6
P
Threaded pitch
1.000 mm
AZW
Number of windings
6.900 mm
DA
Outer diameter max.
7.850 mm
D2
Diameter
6.300 mm
L3
Length min.
14.100 mm
GW
Mounting thread according to DIN 8140-2
EG M6
L4
Length
9.000 mm
L2
Length
8.000 mm
L6
Length
7.500 mm
L5
Length
0.3 to 0.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices