{fabory/7_thread_repair_and_inserts/din_8140.prj},{NB=Gewindeeinsatz DIN 8140 A M14x1.5x28 71920.140.018(High)},{CNSORDERNO=71920.140.018},{D=14.000},{L1=28.000},{VARIANT=1},{PACKAGING=25},{FABNETWEIGHT=4.190},{D1=12.376},{P=1.250},{AZW=15.700},{DAMIN=16.800},{DA=17.200},{D2=14.500},{L3=35.300},{L4=28.000},{L2=26.500},{L6=25.800},{NENNID=M14X1,25X18},{BRAND=Fabory},{STANDARD=DIN 8140-1A},{THREAD=Metric extra fine thread},{THREADDIRECTIO=},{STYLE=Wire thread},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=for spark plug},{ROHS=Y},{APPROVAL=},{EANCODE=8715492911506},{INTRASTATCODE=7318190090},{ECLASS=23-11-09-01},{UNSPSC=31162802},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.