{fabory/7_thread_repair_and_inserts/din_8140.prj},{NB=Gewindeeinsatz DIN 8140 A M20x1.5x30 71121.200.030(High)},{CNSORDERNO=71121.200.030},{D=20.000},{L1=30.000},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=8.400},{D1=18.376},{P=1.500},{AZW=16.700},{DAMIN=23.700},{DA=24.200},{D2=20.500},{L3=37.300},{L4=30.000},{L2=28.500},{L6=27.800},{NENNID=M20X1,50X30},{BRAND=Fabory},{STANDARD=DIN 8140-1A},{THREAD=Metric extra fine thread},{THREADDIRECTIO=},{STYLE=Wire thread},{TYPE=},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492908926},{INTRASTATCODE=82051000},{ECLASS=23-11-09-01},{UNSPSC=31162802},{ETIM=EC011460},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.