Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
NF E 25-129 - Round screws with slots - Symbol RL S
Bill of material
Round screw with slot-Symbol RLS NF E 25-129 M5x25
CNSORDERNO
Article Number
24862.050.025
NENNID
Short description
M5X25
D
Thread nominal diameter
5 mm
L
Length
25 mm
BRAND
Brand
Fabory
STANDARD
Standard
NF E25-129
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00441 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715493593718
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24862050025
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.019 mm
P
Pitch
0.80 mm
A
Distance from the last full form thread to the bearing face
1.6 mm
B
Thread length
23 mm
DK
Diameter of the head
13 mm
K
Head height
2.7 mm
DA
Transition diameter
5.7 mm
DS
Diameter of unthreaded shank
5.0 mm
R
Radius of curvature under head
0.20 mm
N
Width of the slot
1.2 mm
T
Depth of the driving feature
1.2 mm
W
Thickness between driving feature and bearing face
1.2 mm
X
Length of the thread run-out
2.00 mm
F
0.595 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices