Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 14586 C - Hexalobular socket countersunk head tapping screws
Bill of material
Tapping screw ISO 14586 ST2.2x22-C
CNSORDERNO
Article Number
51683.022.022
NENNID
Short description
ST2,2X22MM
D
Nominal thread diameter
2.20
L
Length
22.00
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14586 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Stainless steel
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
0.00045 kg
COMPARABLESTAN
Comparable standards
DIN?7982 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494131322
INTRASTATCODE
Intrastat
73181410
ECLASS
eClass
23-11-01-12
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/51683022022
PACKAGING
Packaging Unit
1000 PCS
ST
Thread size
ST2.2
D3
Core diameter
1.630 mm
P
Threaded pitch
0.800
A1
Thread rudiment
0.800
DK
Head diameter theor. max.
5.000
DK1
Head diameter effective max.
4.300
K
Head height max.
1.300
R
Clear stitch radius max.
1.000
Y
Help dimensions
1.900
NR
Hexalobular socket
6.000
A
Torx outer diameter
1.750
T
Torx-depth max.
0.770
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices