Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 14585 C - Hexalobular socket pan head tapping screws
Bill of material
Tapping screw ISO 14585 ST4.8x32-C
CNSORDERNO
Article Number
26501.048.032
NENNID
Short description
ST4,8X32MM
D
Nominal thread diameter
4.80 mm
L
Length nom.
32.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14585 C
THREAD
Thread
Self tapping thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Sharp point
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
0.00408 kg
COMPARABLESTAN
Comparable standards
DIN?7981 C,ASME?B18.6.4,NF?E25-654 C
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077064904
INTRASTATCODE
Intrastat
7318149190
ECLASS
eClass
23-11-01-12
UNSPSC
31161507
ETIM
EC000889
URL
https://www.fabory.com/en-GB/p/26501048032
PACKAGING
Packaging Unit
250 PCS
ST
Thread size
ST4.8 mm
D3
Thread core diameter
3.580 mm
P
Threaded pitch
1.6 mm
A
1.6 mm
DA
max.
5.6 mm
DK
nom.=max.
9.5 mm
K
nom.=max.
3.7 mm
R
max.
0.20 mm
RF
~
8.0 mm
Y
y ref.
4.3 mm
SNO
Socket No.
25
M
4.500 mm
A1
ref.
4.50 mm
T
max.
2.03 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices