{fabory/6_screws/dineniso14583.prj},{NB=Flachkopfschraube ISO 14583 M3x45 55345.030.045(High)},{CNSORDERNO=55345.030.045},{D=3.00},{L=45.00},{PACKAGING=500},{VARIANT=1.000},{FABNETWEIGHT=0.002},{P=0.500},{A1=1.000},{X=1.250},{DA=3.600},{DK=5.600},{K=2.400},{R=0.100},{RF=5.000},{NR=10.000},{A=2.800},{T=1.270},{NENNID=M3X45},{BRAND=Fabory},{STANDARD=ISO 14583},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Hexalobular},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494601733},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.