Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 14583 - Hexalobular socket pan head screws
Bill of material
Pan head screw ISO 14583 M1.6x12
CNSORDERNO
Article Number
51345.016.012
NENNID
Short description
M1,6X12
D
Nominal thread diameter
1.60
L
Length
12.00
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14583
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised cheese head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
0.00000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494593069
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51345016012
PACKAGING
Packaging Unit
1000 PCS
D3
Core diameter
1.171 mm
P
Pitch of bolt
0.350
A1
Thread clear stitch length max.
0.700
B
Thread length
11.300
X
Thread rudiment
1.000
DA
Plant surface max.
2.000
DK
Head diameter max.
3.200
K
Head height max.
1.300
R
Clear stitch radius min.
0.100
RF
Crest radius ~
2.600
NR
Hexalobular socket
5.000
A
Torx - External ref.
1.400
T
Torx-depth max.
0.650
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices