{fabory/6_screws/dineniso14583.prj},{NB=Flachkopfschraube ISO 14583 M5x10 24422.050.010(High)},{CNSORDERNO=24422.050.010},{D=5.00},{L=10.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=3.160},{P=0.800},{A1=1.600},{X=2.000},{DA=5.700},{DK=9.500},{K=3.700},{R=0.200},{RF=8.000},{NR=25.000},{A=4.500},{T=1.910},{NENNID=M5X10},{BRAND=Fabory},{STANDARD=ISO 14583},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Hexalobular},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492627940},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.