Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 97 - Slotted countersunk flat head wood screws
Bill of material
Wood screw DIN 97 3x40
CNSORDERNO
Article Number
51870.030.040
NENNID
Short description
3X40MM
D
Nominal thread diameter
3.00 mm
L
Nominal length
40.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 97
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00201 kg
COMPARABLESTAN
Comparable standards
NEN2250,NFE25-604
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494140423
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51870030040
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.100 mm
P
Threaded pitch
1.350 mm
DK
Head diameter max.
5.600 mm
DS
Diameter of the unthreaded shank max.
3.000 mm
B
Distance
24.000 mm
K
Head height max.
1.650 mm
N
Width of slot
0.800 mm
T
Depth of the driving feature max.
0.850 mm
LOD
Level of detail
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices