{fabory/6_screws/din_97.prj},{NB=Holzschraube DIN 97 6x30 49330.060.030(High)},{CNSORDERNO=49330.060.030},{D=6.00},{L=30.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=6.281},{P=2.600},{DK=11.000},{DS=6.000},{K=3.000},{N=1.600},{T=1.600},{NENNID=6X30MM},{BRAND=Fabory},{STANDARD=DIN 97},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=Nickel plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2250,NFE25-604},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492859099},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=6x30},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.