Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 97 - Slotted countersunk flat head wood screws
Bill of material
Wood screw DIN 97 4.5x40
CNSORDERNO
Article Number
49330.045.040
NENNID
Short description
4,5X40MM
D
Nominal thread diameter
4.50 mm
L
Nominal length
40.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 97
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
Nickel plated
HEADSHAPE
Head shape
Countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00452 kg
COMPARABLESTAN
Comparable standards
NEN2250,NFE25-604
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492858832
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49330045040
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
2.000 mm
DK
Head diameter max.
8.300 mm
DS
Diameter of the unthreaded shank max.
4.500 mm
B
Distance
24.000 mm
K
Head height max.
2.350 mm
N
Width of slot
1.000 mm
T
Depth of the driving feature max.
1.200 mm
LOD
Level of detail
mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices