Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 96 - Slotted half round head wood screws
Bill of material
Wood screw DIN 96 5x25
CNSORDERNO
Article Number
55860.050.025
NENNID
Short description
5X25MM
D
Nominal thread diameter
5.00 mm
L
Nominal length
25.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 96
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00040 kg
COMPARABLESTAN
Comparable standards
NEN2251,NFE25-606
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494635530
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/55860050025
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.500 mm
P
Threaded pitch
2.200 mm
B
Distance
15.000 mm
DS
Diameter of the unthreaded shank max.
5.000 mm
DA
Inner diameter of bearing area max.
6.000 mm
DK
Head diameter
10.000 mm
K
Head height
3.500 mm
R
Radius ~
4.000 mm
RF
Radius of the raised portion of a head ~
8.000 mm
N
Width of slot
1.200 mm
T
Depth of the driving feature max.
2.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices