Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 96 - Slotted half round head wood screws
Bill of material
Wood screw DIN 96 3x10
CNSORDERNO
Article Number
51860.030.010
NENNID
Short description
3X10MM
D
Nominal thread diameter
3.00 mm
L
Nominal length
10.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 96
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00076 kg
COMPARABLESTAN
Comparable standards
NEN2251,NFE25-606
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492311221
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51860030010
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.100 mm
P
Threaded pitch
1.350 mm
B
Distance
6.000 mm
DS
Diameter of the unthreaded shank max.
3.000 mm
DA
Inner diameter of bearing area max.
3.800 mm
DK
Head diameter
6.000 mm
K
Head height
2.100 mm
R
Radius ~
2.400 mm
RF
Radius of the raised portion of a head ~
4.800 mm
N
Width of slot
0.800 mm
T
Depth of the driving feature max.
1.350 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices