{fabory/6_screws/din_96.prj},{NB=Holzschraube DIN 96 4x50 49310.040.050(High)},{CNSORDERNO=49310.040.050},{D=4.00},{L=50.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=4.874},{P=1.800},{DS=4.000},{DA=5.000},{DK=8.000},{K=2.800},{R=3.200},{RF=6.400},{N=1.000},{T=1.800},{NENNID=4X50MM},{BRAND=Fabory},{STANDARD=DIN 96},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=Nickel plated},{HEADSHAPE=Round head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2251,NFE25-606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492858023},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=4x50},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.