{fabory/6_screws/din_96.prj},{NB=Holzschraube DIN 96 6x90 25110.060.090(High)},{CNSORDERNO=25110.060.090},{D=6.00},{L=90.00},{PACKAGING=100},{VARIANT=1.000},{FABNETWEIGHT=17.700},{P=2.600},{DS=6.000},{DA=7.200},{DK=12.000},{K=4.200},{R=4.800},{RF=9.600},{N=1.600},{T=2.700},{NENNID=6X90MM},{BRAND=Fabory},{STANDARD=DIN 96},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Round head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2251,NFE25-606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077072756},{INTRASTATCODE=7318129090},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=6x90},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.