Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 96 - Slotted half round head wood screws
Bill of material
Wood screw DIN 96 1.6x8
CNSORDERNO
Article Number
25110.016.008
NENNID
Short description
1,6X8MM
D
Nominal thread diameter
1.60 mm
L
Nominal length
8.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 96
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00017 kg
COMPARABLESTAN
Comparable standards
NEN2251,NFE25-606
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077072619
INTRASTATCODE
Intrastat
7318129090
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/25110016008
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
1.100 mm
P
Threaded pitch
0.700 mm
B
Distance
4.800 mm
DS
Diameter of the unthreaded shank max.
1.600 mm
DA
Inner diameter of bearing area max.
2.200 mm
DK
Head diameter
3.200 mm
K
Head height
1.100 mm
R
Radius ~
1.300 mm
RF
Radius of the raised portion of a head ~
2.600 mm
N
Width of slot
0.400 mm
T
Depth of the driving feature max.
0.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices