Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 5.5x35
CNSORDERNO
Article Number
51880.055.035
NENNID
Short description
5,5X35MM
D
Nominal thread diameter
5.50 mm
L
Nominal length
35.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00001 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494598798
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51880055035
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
3.800 mm
P
Threaded pitch
2.400 mm
B
Distance
21.000 mm
DK
Head diameter
10.200 mm
DS
Diameter of the unthreaded shank max.
5.500 mm
K
Head height max.
2.750 mm
RF
Radius of the raised portion of a head ~
11.000 mm
N
Width of slot
1.200 mm
T
Depth of the driving feature max.
2.500 mm
F
Radius height ~
1.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices