Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 3x35
CNSORDERNO
Article Number
49352.030.035
NENNID
Short description
3X35MM
D
Nominal thread diameter
3.00 mm
L
Nominal length
35.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
SURFACETREATME
Surface treatment
Browned
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00197 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077269484
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49352030035
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.100 mm
P
Threaded pitch
1.350 mm
B
Distance
21.000 mm
DK
Head diameter
5.600 mm
DS
Diameter of the unthreaded shank max.
3.000 mm
K
Head height max.
1.650 mm
RF
Radius of the raised portion of a head ~
6.000 mm
N
Width of slot
0.800 mm
T
Depth of the driving feature max.
1.450 mm
F
Radius height ~
0.750 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices