{fabory/6_screws/din_95.prj},{NB=Holzschraube DIN 95 3x16 49352.030.016(High)},{CNSORDERNO=49352.030.016},{D=3.00},{L=16.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=1.000},{P=1.350},{DK=5.600},{DS=3.000},{K=1.650},{RF=6.000},{N=0.800},{T=1.450},{F=0.750},{NENNID=3X16MM},{BRAND=Fabory},{STANDARD=DIN 95},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=Browned},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2252,NFE25-605},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077269446},{INTRASTATCODE=73181210},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=3x16},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.