Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 4x12
CNSORDERNO
Article Number
49350.040.012
NENNID
Short description
4X12MM
D
Nominal thread diameter
4.00 mm
L
Nominal length
12.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
Nickel plated
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00137 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492859457
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49350040012
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.800 mm
P
Threaded pitch
1.800 mm
B
Distance
7.200 mm
DK
Head diameter
7.500 mm
DS
Diameter of the unthreaded shank max.
4.000 mm
K
Head height max.
2.200 mm
RF
Radius of the raised portion of a head ~
8.000 mm
N
Width of slot
1.000 mm
T
Depth of the driving feature max.
1.900 mm
F
Radius height ~
1.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices