{fabory/6_screws/din_95.prj},{NB=Holzschraube DIN 95 2.5x12 49350.025.012(High)},{CNSORDERNO=49350.025.012},{D=2.50},{L=12.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=0.485},{P=1.100},{DK=4.700},{DS=2.500},{K=1.500},{RF=5.000},{N=0.600},{T=1.200},{F=0.600},{NENNID=2,5X12MM},{BRAND=Fabory},{STANDARD=DIN 95},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Brass},{GRADE=Cu2/Cu3},{SURFACETREATME=Nickel plated},{HEADSHAPE=Raised countersunk head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=NEN2252,NFE25-605},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492859228},{INTRASTATCODE=7415330000},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{FAB_NENN=2.5x12},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.