Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 95 - Recessed raised countersunk head wood screws, with slot
Bill of material
Wood screw DIN 95 2x16
CNSORDERNO
Article Number
49250.020.016
NENNID
Short description
2X16MM
D
Nominal thread diameter
2.00 mm
L
Nominal length
16.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 95
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00049 kg
COMPARABLESTAN
Comparable standards
NEN2252,NFE25-605
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077087736
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/49250020016
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
1.400 mm
P
Threaded pitch
0.900 mm
B
Distance
9.600 mm
DK
Head diameter
3.800 mm
DS
Diameter of the unthreaded shank max.
2.000 mm
K
Head height max.
1.500 mm
RF
Radius of the raised portion of a head ~
4.000 mm
N
Width of slot
0.500 mm
T
Depth of the driving feature max.
1.000 mm
F
Radius height ~
0.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices