{fabory/6_screws/din_921.prj},{NB=Flachkopfschraube DIN 921 M6x16 24649.060.016(High)},{CNSORDERNO=24649.060.016},{D=6},{L=16},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=10.500},{P=1.000},{DK=20.0},{V=0.80},{K=3.1},{N=1.60},{R=0.25},{T=1.90},{NENNID=M6X16},{BRAND=Fabory},{STANDARD=DIN 921},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=5.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077228436},{INTRASTATCODE=7318155890},{ECLASS=23-11-01-01},{UNSPSC=31161504},{ETIM=},{FAB_NENN=M6x16},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.