Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 920 - Slotted pan head screws with small head
Bill of material
Flat headed screw DIN 920 M3x4
CNSORDERNO
Article Number
24646.030.004
NENNID
Short description
M3X4
D
Nominal thread diameter
3 mm
L
Nominal length
4 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 920
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
5.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00031 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077227699
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
URL
https://www.fabory.com/en-GB/p/24646030004
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
2.387 mm
P
Threaded pitch
0.500 mm
A
max.
1.000 mm
B
Thread length +2/-0
3.000 mm
DK
Head diameter max.
4.000 mm
DS
Diameter of the unthreaded shank max.
3.000 mm
F
Chamfer ~
0.450 mm
K
Head height
1.800 mm
N
Width of slot max.
0.500 mm
R
Transition radius under head max.
0.100 mm
T
Depth of the driving feature max.
1.150 mm
X
max.
0.700 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices