{fabory/6_screws/din_920.prj},{NB=Flachkopfschrauben DIN 920 M3x3 24646.030.003(High)},{CNSORDERNO=24646.030.003},{D=3},{L=3},{PACKAGING=100},{VARIANT=0.000},{FABNETWEIGHT=0.270},{P=0.500},{A=1.000},{BX=9.000},{DK=4.000},{DS=3.000},{F=0.450},{K=1.800},{N=0.500},{R=0.100},{T=1.150},{X=0.700},{NENNID=M3X3},{BRAND=Fabory},{STANDARD=DIN 920},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=5.8},{SURFACETREATME=Plain},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077227682},{INTRASTATCODE=7318155890},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=},{FAB_NENN=M3x3},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.