{fabory/6_screws/din_85.prj},{NB=Flachkopfschraube DIN 85 M2.5x12 51140.025.012(High)},{CNSORDERNO=51140.025.012},{D=2.50},{L=12.00},{PACKAGING=1000},{VARIANT=0.000},{FABNETWEIGHT=0.001},{P=0.450},{A=0.900},{BX=38.000},{DK=5.000},{DA=3.100},{K=1.500},{N=0.600},{R=0.100},{RF=0.500},{T=0.600},{W=0.600},{X=1.000},{NENNID=M2,5X12},{BRAND=Fabory},{STANDARD=DIN 85},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Pan head},{DRIVINGFEATURE=Slotted},{COMPARABLESTAN=ISO1580,ASMEB18.6.7M,BS4183,NEN1603,NFE25-128},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494612784},{INTRASTATCODE=73181552},{ECLASS=23-11-01-02},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.