Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 85 - Slotted pan head screws, Product grade A
Bill of material
Flat headed screw DIN 85 M4x10
CNSORDERNO
Article Number
24640.040.010
NENNID
Short description
M4X10
D
Nominal thread diameter
4.00 mm
L
Nominal length
10.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 85
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Pan head
DRIVINGFEATURE
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00155 kg
COMPARABLESTAN
Comparable standards
ISO1580,ASMEB18.6.7M,BS4183,NEN1603,NFE25-128
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492637284
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24640040010
PACKAGING
Packaging Unit
500 PCS
D3
Thread core diameter
3.141 mm
P
Threaded pitch
0.700
A
Distance from the last full form thread to the bearing face max.
1.400
B
Thread length min.
8.600
DK
Head diameter max.
8.000
DA
Bearing surface of the head max.
4.700
K
Head height max.
2.400
N
Width of slot
1.200
R
Transition radius under head min.
0.200
RF
min.
0.800
T
Depth of the driving feature min.
1.000
W
Residual head height min.
1.000
X
Length of the thread run-out max.
1.750
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices