{fabory/6_screws/din_84.prj},{NB=Zylinderschraube DIN 84 M3x5 51121.030.005(High)},{CNSORDERNO=51121.030.005},{D=3.00},{L=5.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=0.560},{P=0.500},{A=1.000},{BX=25.000},{DK=5.500},{DA=3.600},{K=2.000},{N=0.800},{R=0.100},{T=0.850},{W=0.850},{X=1.250},{VERS=1},{NENNID=M3X5},{BRAND=Fabory},{STANDARD=DIN 84},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURES=Slotted},{COMPARABLESTAN=ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492272560},{INTRASTATCODE=73181552},{ECLASS=23-11-01-02},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.