{fabory/6_screws/din_84.prj},{NB=Zylinderschraube DIN 84 M1.4x5 51120.014.005(High)},{CNSORDERNO=51120.014.005},{D=1.40},{L=5.00},{PACKAGING=1000},{VARIANT=0.000},{FABNETWEIGHT=0.001},{P=0.300},{A=0.600},{BX=25.000},{DK=2.600},{DA=1.800},{K=0.900},{N=0.300},{R=0.100},{T=0.400},{W=0.300},{X=0.750},{VERS=1},{NENNID=M1,4X5},{BRAND=Fabory},{STANDARD=DIN 84},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURES=Slotted},{COMPARABLESTAN=ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715494600705},{INTRASTATCODE=73181552},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.