Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Cylinder head screw DIN 84 M1.6x12
CNSORDERNO
Article Number
48020.016.012
NENNID
Short description
M1,6X12
D
Nominal thread diameter
1.60 mm
L
Nominal length
12.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 84
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2/Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURES
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00020 kg
COMPARABLESTAN
Comparable standards
ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077096080
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/48020016012
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
1.171 mm
P
Thread pitch
0.350 mm
A
Distance from the last full form thread to the bearing face
0.700 mm
B
Thread length
11.300 mm
DK
Head diameter
3.000 mm
DA
Max.
2.000 mm
K
Head height
1.000 mm
N
Width of slot
0.400 mm
R
Transition radius under head
0.100 mm
T
Depth of the driving feature min.
0.450 mm
W
Min.
0.400 mm
X
Max.
0.900 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices