Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Cylinder head screw DIN 84 M5x50
CNSORDERNO
Article Number
24520.050.050
NENNID
Short description
M5X50
D
Nominal thread diameter
5.00 mm
L
Nominal length
50.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 84
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURES
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00704 kg
COMPARABLESTAN
Comparable standards
ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492630780
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24520050050
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
4.019 mm
P
Thread pitch
0.800 mm
A
Distance from the last full form thread to the bearing face
1.600 mm
B
Thread length
38.000 mm
DK
Head diameter
8.500 mm
DA
Max.
5.700 mm
K
Head height
3.300 mm
N
Width of slot
1.200 mm
R
Transition radius under head
0.200 mm
T
Depth of the driving feature min.
1.300 mm
W
Min.
1.300 mm
X
Max.
2.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices