Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Cylinder head screw DIN 84 M2x18
CNSORDERNO
Article Number
24520.020.018
NENNID
Short description
M2X18
D
Nominal thread diameter
2.00 mm
L
Nominal length
18.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 84
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURES
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00044 kg
COMPARABLESTAN
Comparable standards
ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077069794
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24520020018
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
1.509 mm
P
Thread pitch
0.400 mm
A
Distance from the last full form thread to the bearing face
0.800 mm
B
Thread length
17.200 mm
DK
Head diameter
3.800 mm
DA
Max.
2.600 mm
K
Head height
1.300 mm
N
Width of slot
0.500 mm
R
Transition radius under head
0.100 mm
T
Depth of the driving feature min.
0.600 mm
W
Min.
0.500 mm
X
Max.
1.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices