Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 84 - Slotted cheese head screws, accordingin to ISO 1207
Bill of material
Cylinder head screw DIN 84 M1.4x5
CNSORDERNO
Article Number
24517.014.005
NENNID
Short description
M1,4X5
D
Nominal thread diameter
1.40 mm
L
Nominal length
5.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 84
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
Cylindrical head
DRIVINGFEATURES
Driving feature
Slotted
CNSMASSEXACT
Nett weight
0.00008 kg
COMPARABLESTAN
Comparable standards
ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077264427
INTRASTATCODE
Intrastat
7318155890
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24517014005
PACKAGING
Packaging Unit
100 PCS
D3
Thread core diameter
1.032 mm
P
Thread pitch
0.300 mm
A
Distance from the last full form thread to the bearing face
0.600 mm
B
Thread length
4.400 mm
DK
Head diameter
2.600 mm
DA
Max.
1.800 mm
K
Head height
0.900 mm
N
Width of slot
0.300 mm
R
Transition radius under head
0.100 mm
T
Depth of the driving feature min.
0.400 mm
W
Min.
0.300 mm
X
Max.
0.750 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices