{fabory/6_screws/din_84.prj},{NB=Zylinderschraube DIN 84 M2x12 24510.020.012(High)},{CNSORDERNO=24510.020.012},{D=2.00},{L=12.00},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=0.329},{P=0.400},{A=0.800},{BX=25.000},{DK=3.800},{DA=2.600},{K=1.300},{N=0.500},{R=0.100},{T=0.600},{W=0.500},{X=1.000},{VERS=1},{NENNID=M2X12},{BRAND=Fabory},{STANDARD=DIN 84},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURES=Slotted},{COMPARABLESTAN=ISO1207,ASMEB18.6.7M,BS4183,NEN1602,NFE25-127},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492628084},{INTRASTATCODE=7318155890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.