Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7996 Z - Cross recessed half round head wood screws, form Z
Bill of material
Wood screw DIN 7996 3.5x20-Z
CNSORDERNO
Article Number
51866.035.020
NENNID
Short description
3,5X20MM
D
Nominal thread diameter
3.50 mm
L
Nominal length
20.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7996 Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Round head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.00168 kg
COMPARABLESTAN
Comparable standards
NEN2254,NFE25-603
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492311979
INTRASTATCODE
Intrastat
73181210
ECLASS
eClass
23-11-01-11
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51866035020
PACKAGING
Packaging Unit
200 PCS
D3
Thread core diameter
2.400 mm
P
Threaded pitch
1.600 mm
B
Distance
12.000 mm
DK
Head diameter
7.000 mm
DS
Diameter of the unthreaded shank max.
3.5 mm
K
Head height
2.350 mm
R
Transition radius under head ~
2.800 mm
RF
Radius of the raised portion of a head ~
5.600 mm
MZ
Wing diameter of cross recesses ~
3.900 mm
TZ
Depth of the driving feature max.
1.930 mm
DA
Inner diameter of bearing area max.
4.300 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices