{fabory/6_screws/din_7996_z.prj},{NB=Holzschraube DIN 7996 3x12-Z 51866.030.012(High)},{CNSORDERNO=51866.030.012},{D=3.00},{L=12.00},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=0.860},{P=1.350},{VERS=1.000},{DK=6.000},{DS=3.0},{K=2.100},{R=2.400},{RF=4.800},{MH=2.700},{MZ=2.900},{TH=1.600},{TZ=1.830},{DA=3.800},{KR=2.000},{NENNID=3X12MM},{BRAND=Fabory},{STANDARD=DIN 7996 Z},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Round head},{DRIVINGFEATURE=Pozidriv},{COMPARABLESTAN=NEN2254,NFE25-603},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494109086},{INTRASTATCODE=73181210},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.