{fabory/6_screws/din_7996.prj},{NB=Holzschraube DIN 7996 4x40-H 25710.040.040(High)},{CNSORDERNO=25710.040.040},{D=4},{L=40},{PACKAGING=200},{VARIANT=0.000},{FABNETWEIGHT=3.260},{P=1.800},{VERS=1.000},{DK=8.000},{DS=4.0},{K=2.800},{R=3.200},{RF=6.400},{MH=4.100},{MZ=4.100},{TH=2.120},{TZ=2.160},{DA=5.000},{KR=1.0},{NENNID=4X40MM},{BRAND=Fabory},{STANDARD=DIN 7996 H},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wood screw},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=Round head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=NEN2254,NFE25-603},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492649171},{INTRASTATCODE=7318129090},{ECLASS=23-11-01-11},{UNSPSC=31161508},{ETIM=EC000888},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.