Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7995 Z - Cross recessed raised countersunk head wood screws, form Z
Bill of material
Wood screw DIN 7995 4.5x70-Z
CNSORDERNO
Article Number
51871.045.070
NENNID
Short description
4.5x70-Z
D
Nominal thread diameter
4.50 mm
L
Nominal length
70.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7995-Z
THREAD
Thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Wood screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised countersunk head
DRIVINGFEATURE
Driving feature
Pozidriv
CNSMASSEXACT
Nett weight
0.000516 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161508
ETIM
EC000888
URL
https://www.fabory.com/en-GB/p/51871045070
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
3.100 mm
P
Threaded pitch
2.000 mm
B
Distance
42.000 mm
DK
Head diameter
8.300 mm
DS
Shank diameter min.
4.500 mm
K
Head height max.
2.350 mm
RF
Radius of the raised portion of a head ~
9.000 mm
F
Headradius height ~
1.100 mm
MZ
Wing diameter of cross recesses ~
5.100 mm
TZ
Depth of the driving feature min.
2.690 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices