{fabory/6_screws/din_7985.prj},{NB=Linsenschraube DIN 7985 M2.5x18-H 51340.025.018(High)},{CNSORDERNO=51340.025.018},{D=2.50},{L=18.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=0.718},{P=0.450},{A=0.900},{BX=18},{DA=3.100},{DK=5.000},{K=2.000},{R=0.100},{RF=5.000},{V=1.300},{X=1.100},{M=2.700},{NENNID=M2.5x18-H},{BRAND=Fabory},{STANDARD=DIN 7985-H},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO7045-H},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494592338},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{FAB_NENN=M2,5x18-H},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.