Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7985 H - Cross recessed raised cheese head screws H
Bill of material
Raised head screw DIN 7985 M1.6x4-H
CNSORDERNO
Article Number
51340.016.004
NENNID
Short description
M1.6x4-H
D
Nominal thread diameter
1.60 mm
L
Nominal length
4.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7985-H
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised cheese head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.000001 kg
COMPARABLESTAN
Comparable standards
ISO7045-H
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494592215
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/51340016004
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
1.171 mm
P
Threaded pitch
0.350 mm
A
Distance from the last full form thread to the bearing face
0.700 mm
B
Thread length
3.300 mm
DA
Max.
2.100 mm
DK
Head diameter
3.200 mm
K
Head height
1.300 mm
R
Transition radius under head
0.100 mm
RF
Radius of curvature of the lens head ~
3.000 mm
V
~
0.800 mm
X
Thread rudiment
0.900 mm
M
Wing diameter of cross recesses
1.800 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices