{fabory/6_screws/din_7985.prj},{NB=Linsenschraube DIN 7985 M4x6-H 24810.040.006(High)},{CNSORDERNO=24810.040.006},{D=4.00},{L=6.00},{PACKAGING=0},{VARIANT=0.000},{FABNETWEIGHT=1.300},{P=0.700},{A=1.400},{BX=22},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=8.000},{V=2.000},{X=1.750},{M=4.600},{NENNID=M4x6-H},{BRAND=Fabory},{STANDARD=DIN 7985-H},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Steel},{GRADE=4.8},{SURFACETREATME=Zinc plated black passivated},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Phillips},{COMPARABLESTAN=ISO7045-H},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492644886},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.