Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7985 H - Cross recessed raised cheese head screws H
Bill of material
Raised head screw DIN 7985 M3x16-H
CNSORDERNO
Article Number
24810.030.016
NENNID
Short description
M3x16-H
D
Nominal thread diameter
3.00 mm
L
Nominal length
16.00 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7985-H
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Steel
GRADE
Grade
4.8
SURFACETREATME
Surface treatment
Zinc plated black passivated
HEADSHAPE
Head shape
Raised cheese head
DRIVINGFEATURE
Driving feature
Phillips
CNSMASSEXACT
Nett weight
0.001100 kg
COMPARABLESTAN
Comparable standards
ISO7045-H
ADDITIONALINFO
Additional information
ROHS
RoHs
N
APPROVAL
Approval
EANCODE
EAN code
8715492644848
INTRASTATCODE
Intrastat
ECLASS
eClass
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/24810030016
PACKAGING
Packaging Unit
0 PCS
D3
Thread core diameter
2.387 mm
P
Threaded pitch
0.500 mm
A
Distance from the last full form thread to the bearing face
1.500 mm
B
Thread length
14.500 mm
DA
Max.
3.600 mm
DK
Head diameter
6.000 mm
K
Head height
2.400 mm
R
Transition radius under head
0.100 mm
RF
Radius of curvature of the lens head ~
6.000 mm
V
~
1.600 mm
X
Thread rudiment
1.250 mm
M
Wing diameter of cross recesses
3.100 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices